IESNA:LM-63-2002
[TEST]P1203679
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-722-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2200K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]17308
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1854 1854 1841.6 1835.4 1839.9 1860.2 1897.3 1941.5 2019.2 2123.5
2244.6 2392.2 2552.1 2742.1 2971.9 3234.3 3508.3 3756.6 3955.4 4108.3
4218.8 4246.2 4100.4 3765.4 3296.2 2588.3 1660.5 1001.2 640.7 434.8
318.1 236.8 200.6 167 116.6 50.4 0
1854 1852.2 1840.7 1832.8 1840.7 1858.4 1893.8 1943.3 2022.8 2125.3
2256.1 2402.8 2563.6 2749.2 2982.5 3227.3 3504.7 3753.9 3951.9 4110.1
4224.1 4255.9 4119.8 3792.8 3328.9 2630.8 1705.5 1021.6 652.2 438.3
337.6 237.7 190 155.5 111.3 52.1 0
1854 1854 1847.8 1845.2 1857.5 1886.7 1933.5 1995.4 2081.1 2190.7
2321.5 2469 2631.7 2818.1 3033.7 3285.6 3568.4 3839.7 4057.1 4223.2
4345.1 4401.7 4304.5 4008.5 3535.7 2878.2 1966.2 1150.6 729.1 458.6
370.3 282.8 189.1 140.5 106 53 0
1854 1855.8 1855.8 1859.3 1884 1929.1 1996.3 2076.7 2177.4 2295
2428.4 2575.1 2741.2 2927.7 3137.1 3377.5 3656.7 3937.8 4194.9 4393.7
4534.3 4623.5 4616.4 4415.8 3980.2 3399.6 2582.2 1565 919 544.4
385.3 300.5 242.1 189.1 123.7 54.8 0
1854 1854.9 1861.9 1878.7 1915 1971.5 2058.1 2158 2270.2 2392.2
2528.3 2676.7 2835.8 3015.2 3214 3441.1 3691.2 3979.3 4276.2 4536
4728.7 4852.4 4928.4 4911.6 4674.8 4174.6 3507.4 2563.6 1449.3 820.1
465.7 332.3 250.1 170.6 97.2 40.7 0
1854 1854.9 1872.6 1905.3 1952.1 2018.4 2112.9 2219.8 2340.9 2469.9
2602.5 2741.2 2892.3 3060.2 3251.1 3464.1 3705.3 3963.4 4249.7 4545.7
4814.4 5015.9 5148.4 5239.4 5273 5116.6 4637.6 3915.7 2857 1623.4
811.2 432.1 269.5 165.3 83.1 29.2 0
1854 1859.3 1885.8 1930.9 1988.3 2060.8 2147.4 2252.5 2367.4 2487.6
2610.4 2740.3 2880 3034.6 3207.8 3404.9 3617.9 3852.9 4101.2 4354.9
4613.8 4877.1 5108.7 5288 5414.4 5522.2 5555.8 5271.3 4566.1 3367.8
1930 816.5 365 158.2 76 29.2 0
1854 1861.9 1895.5 1957.4 2033.4 2110.3 2194.2 2276.4 2358.6 2451.4
2555.7 2667 2792.5 2926.8 3080.6 3253.8 3452.6 3663.8 3897.1 4134.8
4378.7 4612.9 4850.6 5078.6 5300.4 5501 5696.3 5912.8 5953.5 5389.7
3786.6 2113.8 729.9 296.9 138.7 38.9 0
1854 1867.3 1907.9 1978.6 2063.4 2143 2232.2 2305.6 2366.5 2429.3
2500.9 2586.6 2677.6 2783.6 2919.7 3075.3 3254.7 3462.3 3672.6 3904.2
4143.7 4370.8 4599.6 4828.5 5038.8 5228 5427.7 5661 5943.7 6120.5
5158.1 3202.5 1147 365 153.8 38.9 0
1854 1866.4 1910.6 1985.7 2070.5 2159.8 2253.4 2324.1 2380.7 2439
2503.5 2566.3 2639.6 2740.3 2871.1 3017.8 3192.8 3391.6 3599.3 3821.1
4050 4281.5 4507.7 4740.2 4953.1 5121 5278.3 5475.4 5677.8 5938.4
5237.7 3362.5 695.5 179.4 76 30 0
1854 1865.5 1910.6 1987.4 2077.6 2166.8 2261.4 2333 2391.3 2446.1
2507.9 2572.4 2644 2750.9 2878.2 3028.4 3213.1 3409.3 3616.1 3845.9
4078.3 4304.5 4533.4 4760.5 4971.7 5133.4 5296.9 5489.5 5676 5910.2
5045 2999.3 525.8 152.9 67.2 22.1 0
